CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE170975-90059 | Bore (d) N/A 9.75 in247.65 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170975-90060 | Bore (d) N/A 9.75 in247.65 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170975-903A1 | Bore (d) N/A 9.75 in247.65 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170950-90059 | Bore (d) N/A 9.5 in241.300 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170950-90060 | Bore (d) N/A 9.5 in241.300 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170950-90061 | Bore (d) N/A 9.5 in241.300 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170950-90062 | Bore (d) N/A 9.5 in241.300 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| 17118-902A2 | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.4409 in61.999 mm | Outer Ring Width (C) N/A 1.4275 in36.259 mm | Width (T) N/A 1.5624 in39.685 mm | Inner Ring Width (B) N/A 0.6522 in16.566 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16900 lbf75300 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 2520 lbf11200 N | Series N/A 17000 |
CAD
N/A
|
| EE181453-90037 | Bore (d) N/A 14.5 in368.3 mm | O.D. (D) N/A 23.5 in596.9 mm | Outer Ring Width (C) N/A 5.25 in133.35 mm | Width (T) N/A 7.9999 in203.197 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 694000 lbf3090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf460000 N | Series N/A 180000 |
CAD
N/A
|
| 18685-90014 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18685-90069 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18685-90029 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18685-90033 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18685-90035 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18685-902A2 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18685-903A1 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18685-90037 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18690-90019 | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18690-90026 | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| 18690-90028 | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 1.6248 in41.27 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20400 lbf90600 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3030 lbf13500 N | Series N/A 18600 |
CAD
N/A
|
| EE192150-90046 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-902A4 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-90043 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-90047 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-90063 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|