CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE192150-90053 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-90054 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-90055 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-90058 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-902A1 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE192150-902A6 | Bore (d) N/A 15 in381.000 mm | O.D. (D) N/A 20 in508 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 296000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44000 lbf196000 N | Series N/A 192000 |
CAD
N/A
|
| EE221026-90087 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-902A4 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-90089 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-90092 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-902A2 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE222070-902A2 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 374000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55600 lbf247000 N | Series N/A 222000 |
CAD
N/A
|
| EE222070-902A3 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 374000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55600 lbf247000 N | Series N/A 222000 |
CAD
N/A
|
| EE222070-902A4 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 374000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55600 lbf247000 N | Series N/A 222000 |
CAD
N/A
|
| 22168-90013 | Bore (d) N/A 1.6875 in42.863 mm | O.D. (D) N/A 3.25 in82.55 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.7499 in44.447 mm | Inner Ring Width (B) N/A 0.781 in19.837 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30300 lbf135000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4510 lbf20100 N | Series N/A 22000 |
CAD
N/A
|
| 22168-90022 | Bore (d) N/A 1.6875 in42.863 mm | O.D. (D) N/A 3.25 in82.55 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.7499 in44.447 mm | Inner Ring Width (B) N/A 0.781 in19.837 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30300 lbf135000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4510 lbf20100 N | Series N/A 22000 |
CAD
N/A
|
| EE231462-902A4 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-902A5 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-90120 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-902A3 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-90113 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-90114 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-90115 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-90117 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-90119 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|