CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE231462-90116 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462-90118 | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231400-90114 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231400-90117 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231400-90111 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231400-90113 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231400-90118 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE231400-902A1 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61300 lbf273000 N | Series N/A 230000 |
CAD
N/A
|
| EE234156-90204 | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90211 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90215 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90216 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90210 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-902A4 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-902A9 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90217 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90218 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90219 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90213 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90220 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90221 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-902B4 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154-90208 | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154-90210 | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90114 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|