CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE234160-90097 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90110 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90116 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90137 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-902A6 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90205 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90179 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 22 in558.8 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90203 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 22 in558.8 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-902B6 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 22 in558.8 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE241701-902A1 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241701-902A3 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241701-902A4 | Bore (d) N/A 17 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE243190-902A9 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243190-902B3 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243190-902A2 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243190-902C3 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-90127 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-90128 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902A2 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902A3 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902B6 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902B8 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902A5 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE244180-902A7 | Bore (d) N/A 18 in457.200 mm | O.D. (D) N/A 23.5 in596.9 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 554000 lbf2460000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 82400 lbf367000 N | Series N/A 244000 |
CAD
N/A
|
| EE244180-90087 | Bore (d) N/A 18 in457.200 mm | O.D. (D) N/A 23.5 in596.9 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 554000 lbf2460000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 82400 lbf367000 N | Series N/A 244000 |
CAD
N/A
|