CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2326 - 2350 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 1.7500 in44.45 mm N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A 2.25 in57.15 mm N/A 1 in25.4 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7500 in44.45 mm N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A 2.25 in57.15 mm N/A 1 in25.4 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.771 in44.983 mm N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A 2.25 in57.15 mm N/A 1 in25.4 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.771 in44.983 mm N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A 2.25 in57.15 mm N/A 1 in25.4 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7500 in44.45 mm N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A 2.25 in57.15 mm N/A 1 in25.4 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.796 in45.618 mm N/A 3.265 in82.931 mm N/A 1.875 in47.625 mm N/A 2.25 in57.15 mm N/A 1 in25.4 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 9.5 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 9.5 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 9.5 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 9.5 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 9.5 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10.75 in273.05 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10.75 in273.05 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10 in254.000 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 10 in254.000 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
N/A 1.3750 in34.925 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
N/A 1.3750 in34.925 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
2326 - 2350 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »