CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2426 - 2450 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 10 in254.000 mm N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 0.875 in22.225 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A 29800 N/A
N/A 10 in254.000 mm N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 0.875 in22.225 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A 29800 N/A
N/A 13.75 in349.25 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 13.75 in349.25 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 14 in355.6 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 3.3125 in84.138 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A 333000 N/A
N/A 2.2500 in57.15 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A 33000 N/A
N/A 2.5000 in63.5 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A 33000 N/A
N/A 2.8750 in73.025 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A 33000 N/A
2426 - 2450 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »