CAD (0)
  • Cart is empty
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series Type

Shaft Size (in)

Bearing Type

Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Bearing Type

Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 6.0000 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 1450 rpm N/A
N/A 6.0000 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 1450 rpm N/A
N/A 7.0000 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 1220 rpm N/A
N/A 7.0000 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 1220 rpm N/A
N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A
N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A
N/A 8 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 1070 rpm N/A
N/A 8.5 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
N/A 8.5 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
N/A 8.5 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
N/A 9 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 930 rpm N/A
N/A 9.5 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
N/A 9.5 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
N/A 9.5 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
N/A 10 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 820 rpm N/A
N/A 10.5 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
N/A 10.5 in N/A Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
N/A 10.5 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
N/A 10.5 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
N/A 10.5 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
N/A 11 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2