CAD (0)
▾
UELFL 200 Two-Bolt Flanged Mounted Bearings - Eccentric Locking Collar
U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200)
● UELFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UELFL series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
● UELFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UELFL series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
1 2
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UELFL201 | Bearing Number N/A UEL201 | Shaft Size d N/A 12 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UELFL201-8 | Bearing Number N/A UEL201-8 | Shaft Size d N/A 1/2 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UELFL202 | Bearing Number N/A UEL202 | Shaft Size d N/A 15.000 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UELFL202-10 | Bearing Number N/A UEL202-10 | Shaft Size d N/A 0.6250 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UELFL203 | Bearing Number N/A UEL203 | Shaft Size d N/A 17.000 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UELFL204-12 | Bearing Number N/A UEL204-12 | Shaft Size d N/A 0.7500 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UELFL204 | Bearing Number N/A UEL204 | Shaft Size d N/A 20.000 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UELFL205-14 | Bearing Number N/A UEL205-14 | Shaft Size d N/A 0.875 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UELFL205-15 | Bearing Number N/A UEL205-15 | Shaft Size d N/A 0.9375 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UELFL205 | Bearing Number N/A UEL205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UELFL205-16 | Bearing Number N/A UEL205-16 | Shaft Size d N/A 1.0000 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UELFL206-18 | Bearing Number N/A UEL206-18 | Shaft Size d N/A 1.1250 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
| UELFL206 | Bearing Number N/A UEL206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
| UELFL206-19 | Bearing Number N/A UEL206-19 | Shaft Size d N/A 1.1875 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
| UELFL206-20 | Bearing Number N/A UEL206-20 | Shaft Size d N/A 1.2500 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
| UELFL207-20 | Bearing Number N/A UEL207-20 | Shaft Size d N/A 1.2500 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UELFL207-21 | Bearing Number N/A UEL207-21 | Shaft Size d N/A 1.3125 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UELFL207-22 | Bearing Number N/A UEL207-22 | Shaft Size d N/A 1.3750 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UELFL207 | Bearing Number N/A UEL207 | Shaft Size d N/A 35.000 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UELFL207-23 | Bearing Number N/A UEL207-23 | Shaft Size d N/A 1.4375 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UELFL208-24 | Bearing Number N/A UEL208-24 | Shaft Size d N/A 1.5 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UELFL208-25 | Bearing Number N/A UEL208-25 | Shaft Size d N/A 1.5625 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UELFL208 | Bearing Number N/A UEL208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UELFL209-26 | Bearing Number N/A UEL209-26 | Shaft Size d N/A 1.6250 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UELFL209-27 | Bearing Number N/A UEL209-27 | Shaft Size d N/A 1.6875 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
1 2