Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514443078 | Description N/A 021881H-30-1-7/8-PULLEY | Bore Diameter N/A 1 7/8 in | Model N/A 021881H | Outside Diameter N/A 12.500 in | Overall Length N/A 10.120 in | Weight N/A 45.50 lb | UPC Number N/A 43078 |
Add To Cart
Request Quote |
|
| 68514442533 | Description N/A 051888H-1-7/8-PULLEY | Bore Diameter N/A 1 7/8 in | Model N/A 05188H | Outside Diameter N/A 12.500 in | Overall Length N/A 10.120 in | Weight N/A 49.75 lb | UPC Number N/A 42533 |
Add To Cart
Request Quote |
|
| 68514421358 | Description N/A SG2-300-4430-1-7/8-PULLEY | Bore Diameter N/A 1 7/8 in | Model N/A SG2-30-4430 | Outside Diameter N/A 12.500 in | Overall Length N/A 10.120 in | Weight N/A 49.00 lb | UPC Number N/A 21358 |
Add To Cart
Request Quote |