Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Sliding Cast Iron Motor Bases - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Drives > Adjustable Motor Bases > Sliding Cast Iron Motor Bases - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Sliding Cast Iron Motor Bases - Imperial

For CAD models and more information, click Directly on the part number below.


Adjustable Motor Bases

Sliding and Tilting Bases
    It is necessary to change the distance between the motor and driven shaft in order to change speed with an adjustable center drive. The best way to do this is with an adjustable motor base. Lovejoy offers four basic types of motor bases to satisfy requirements of space, convenience, interchangeability, motor frame size, and economy.
Sliding Cast Iron Type
    Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
    The original Lovejoy design, made of durable cast iron and steel.
    For remote control in hazardous or inconvenient locations, Lovejoy offers electric servo motor-controlled bases in some models of the cast iron bases, both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel guide rods and adjusting screws are available on some models for severe environments or applications subject to wash down.




Add To Cart Request Quote
   
  Results 1 - 7 of 7 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Dimension A

Model

Dimension D

Min. Dimension E

Max. Dimenson E

Dimension T

68514419714 135-MOTOR BASE 13.250 in 135 7.00 in 2.125 in
53.98
mm
8.000 in
203.20
mm
3.250 in
68514419718 145-60-MOTOR BASE 16.125 in 145-60 8.750 in 2.750 in
69.85
mm
10.000 in
254.00
mm
4.750 in
68514419763 301-MOTOR BASE 18.500 in 301 10.000 in 3.000 in
76.20
mm
13.000 in
330.20
mm
5.0 in
68514419781 302-3-MOTOR BASE 19.375 in 302-3 10.000 in 3.000 in
76.20
mm
13.875 in
352.43
mm
5.0 in
68514419902 403-MOTOR BASE 21.375 in 403 10.000 in 3.000 in
76.20
mm
15.875 in
403.23
mm
5.0 in
68514419809 305-8-MOTOR BASE 27.875 in 305-8 14.000 in 4.000 in
101.60
mm
20.000 in
508.00
mm
7.125 in
68514419816 310-30-MOTOR BASE 31.000 in 310-30 15.500 in 5.375 in
136.53
mm
22.000 in
558.80
mm
7.125 in
  Results 1 - 7 of 7 1 
<