Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Adjustable Motor Bases

Sliding and Tilting Bases
    It is necessary to change the distance between the motor and driven shaft in order to change speed with an adjustable center drive. The best way to do this is with an adjustable motor base. Lovejoy offers four basic types of motor bases to satisfy requirements of space, convenience, interchangeability, motor frame size, and economy.
Sliding Cast Iron Type
    Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
    The original Lovejoy design, made of durable cast iron and steel.
    For remote control in hazardous or inconvenient locations, Lovejoy offers electric servo motor-controlled bases in some models of the cast iron bases, both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel guide rods and adjusting screws are available on some models for severe environments or applications subject to wash down.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Dimension A (in)

Model

Part Number

Dimension A

Model

Dimension D

Min. Dimension E

Max. Dimenson E

Dimension T

135-MOTOR BASE N/A 13.250 in N/A 135 N/A 7.00 in N/A 2.125 in53.98 mm N/A 8.000 in203.20 mm N/A 3.250 in
145-60-MOTOR BASE N/A 16.125 in N/A 145-60 N/A 8.750 in N/A 2.750 in69.85 mm N/A 10.000 in254.00 mm N/A 4.750 in
301-MOTOR BASE N/A 18.500 in N/A 301 N/A 10.000 in N/A 3.000 in76.20 mm N/A 13.000 in330.20 mm N/A 5.0 in
302-3-MOTOR BASE N/A 19.375 in N/A 302-3 N/A 10.000 in N/A 3.000 in76.20 mm N/A 13.875 in352.43 mm N/A 5.0 in
403-MOTOR BASE N/A 21.375 in N/A 403 N/A 10.000 in N/A 3.000 in76.20 mm N/A 15.875 in403.23 mm N/A 5.0 in
305-8-MOTOR BASE N/A 27.875 in N/A 305-8 N/A 14.000 in N/A 4.000 in101.60 mm N/A 20.000 in508.00 mm N/A 7.125 in
310-30-MOTOR BASE N/A 31.000 in N/A 310-30 N/A 15.500 in N/A 5.375 in136.53 mm N/A 22.000 in558.80 mm N/A 7.125 in
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1