Part Number |
Description |
Dimension A |
Model |
Dimension D |
Min. Dimension E |
Max. Dimenson E |
Dimension T |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514419714 | Description N/A 135-MOTOR BASE | Dimension A N/A 13.250 in | Model N/A 135 | Dimension D N/A 7.00 in | Min. Dimension E N/A 2.125 in53.98 mm | Max. Dimenson E N/A 8.000 in203.20 mm | Dimension T N/A 3.250 in |
Add To Cart
Request Quote |
| 68514419718 | Description N/A 145-60-MOTOR BASE | Dimension A N/A 16.125 in | Model N/A 145-60 | Dimension D N/A 8.750 in | Min. Dimension E N/A 2.750 in69.85 mm | Max. Dimenson E N/A 10.000 in254.00 mm | Dimension T N/A 4.750 in |
Add To Cart
Request Quote |
| 68514419763 | Description N/A 301-MOTOR BASE | Dimension A N/A 18.500 in | Model N/A 301 | Dimension D N/A 10.000 in | Min. Dimension E N/A 3.000 in76.20 mm | Max. Dimenson E N/A 13.000 in330.20 mm | Dimension T N/A 5.0 in |
Add To Cart
Request Quote |
| 68514419781 | Description N/A 302-3-MOTOR BASE | Dimension A N/A 19.375 in | Model N/A 302-3 | Dimension D N/A 10.000 in | Min. Dimension E N/A 3.000 in76.20 mm | Max. Dimenson E N/A 13.875 in352.43 mm | Dimension T N/A 5.0 in |
Add To Cart
Request Quote |
| 68514419902 | Description N/A 403-MOTOR BASE | Dimension A N/A 21.375 in | Model N/A 403 | Dimension D N/A 10.000 in | Min. Dimension E N/A 3.000 in76.20 mm | Max. Dimenson E N/A 15.875 in403.23 mm | Dimension T N/A 5.0 in |
Add To Cart
Request Quote |
| 68514419809 | Description N/A 305-8-MOTOR BASE | Dimension A N/A 27.875 in | Model N/A 305-8 | Dimension D N/A 14.000 in | Min. Dimension E N/A 4.000 in101.60 mm | Max. Dimenson E N/A 20.000 in508.00 mm | Dimension T N/A 7.125 in |
Add To Cart
Request Quote |
| 68514419816 | Description N/A 310-30-MOTOR BASE | Dimension A N/A 31.000 in | Model N/A 310-30 | Dimension D N/A 15.500 in | Min. Dimension E N/A 5.375 in136.53 mm | Max. Dimenson E N/A 22.000 in558.80 mm | Dimension T N/A 7.125 in |
Add To Cart
Request Quote |