Part Number |
Description |
Dimension A |
Model |
Dimension D |
Dimension E1 |
Dimension E2 |
Dimension T |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514440212 | Description N/A SMB-143-SLIDING MOTOR BASE | Dimension A N/A 15.750 in | Model N/A SMB-143 | Dimension D N/A 8.750 in | Dimension E1 N/A 4.250 in107.95 mm | Dimension E2 N/A | Dimension T N/A 5.125 in |
Add To Cart
Request Quote |
|
| 68514440213 | Description N/A SMB-184-SLIDING MOTOR BASE | Dimension A N/A 19.500 in | Model N/A SMB-184 | Dimension D N/A 10.000 in | Dimension E1 N/A 5.500 in139.70 mm | Dimension E2 N/A | Dimension T N/A 5.188 in |
Add To Cart
Request Quote |
|
| 68514440214 | Description N/A SMB-254-SLIDING MOTOR BASE | Dimension A N/A 28.625 in | Model N/A SMB-254 | Dimension D N/A 14.000 in | Dimension E1 N/A 8.500 in215.90 mm | Dimension E2 N/A 7.500 in190.50 mm | Dimension T N/A 7.125 in |
Add To Cart
Request Quote |