Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tilting Type Motor Bases - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Drives > Adjustable Motor Bases > Tilting Type Motor Bases - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tilting Type Motor Bases - Imperial

For CAD models and more information, click Directly on the part number below.

This economical bases featues pivotal rather than sliding movement and is designed for use with NEMA 48 and 56 motor frames. Less space is required to move the motor through the entire speed range because of the use of tilting motor rails. Ideal for belt tensioning and for easy belt change with cone step pulleys. Can be mounted in any position for added versatility.



Add To Cart Request Quote
   
  Results 1 - 1 of 1 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Length

Model

Type

Height

Depth

Material

68514490626 200-V3-MOTOR BASE 12.51 in 200-V3 MOTOR MOUNTING BRACKET 3.5 in 5.9 in Stamped Steel
  Results 1 - 1 of 1 1 
<