Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This economical bases featues pivotal rather than sliding movement and is designed for use with NEMA 48 and 56 motor frames. Less space is required to move the motor through the entire speed range because of the use of tilting motor rails. Ideal for belt tensioning and for easy belt change with cone step pulleys. Can be mounted in any position for added versatility.
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Length (in)

Model

Part Number

Length

Model

Type

Height

Depth

Material

200-V3-MOTOR BASE N/A 12.51 in N/A 200-V3 N/A MOTOR MOUNTING BRACKET N/A 3.5 in N/A 5.9 in N/A Stamped Steel
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1