All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy > View Items  

Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 44 of 44 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

CG-7Z Left Hand .4375 in .562 in .406 in 1.812 in 1.125 in .937 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
CW-8 Right Hand .5000 in .625 in .453 in 2.125 in 1.312 in 1.062 in 1/2-20 9,096 lbs CAD Icon (for items table)
CG-8 Left Hand .5000 in .625 in .453 in 2.125 in 1.312 in 1.062 in 1/2-20 9,096 lbs CAD Icon (for items table)
CW-8F Right Hand .5000 in .625 in .453 in 2.125 in 1.312 in 1.062 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CG-8F Left Hand .5000 in .625 in .453 in 2.125 in 1.312 in 1.062 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CW-8Z Right Hand .5000 in .625 in .453 in 2.125 in 1.312 in 1.062 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CG-8Z Left Hand .5000 in .625 in .453 in 2.125 in 1.312 in 1.062 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CW-10 Right Hand .6250 in .750 in .484 in 2.500 in 1.500 in 1.375 in 5/8-18 9,713 lbs CAD Icon (for items table)
CG-10 Left Hand .6250 in .750 in .484 in 2.500 in 1.500 in 1.375 in 5/8-18 9,713 lbs CAD Icon (for items table)
CW-10F Right Hand .6250 in .750 in .484 in 2.500 in 1.500 in 1.375 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
CG-10F Left Hand .6250 in .750 in .484 in 2.500 in 1.500 in 1.375 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
CW-10Z Right Hand .6250 in .750 in .484 in 2.500 in 1.500 in 1.375 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
CG-10Z Left Hand .6250 in .750 in .484 in 2.500 in 1.500 in 1.375 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
CW-12 Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.562 in 3/4-16 14,207 lbs CAD Icon (for items table)
CG-12 Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.562 in 3/4-16 14,207 lbs CAD Icon (for items table)
CW-12F Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.562 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
CG-12F Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.562 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
CW-12Z Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.562 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
CG-12Z Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.562 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
  Results 26 - 44 of 44 1 2