All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy > View Items  

Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 44 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

CW-3 Right Hand .1900 in .312 in .234 in 1.062 in .625 in .500 in 10-32 2,079 lbs CAD Icon (for items table)
CG-3 Left Hand .1900 in .312 in .234 in 1.062 in .625 in .500 in 10-32 2,079 lbs CAD Icon (for items table)
CW-4 Right Hand .2500 in .375 in .250 in 1.312 in .750 in .687 in 1/4-28 3,208 lbs CAD Icon (for items table)
CG-4 Left Hand .2500 in .375 in .250 in 1.312 in .750 in .687 in 1/4-28 3,208 lbs CAD Icon (for items table)
CW-4F Right Hand .2500 in .375 in .250 in 1.312 in .750 in .687 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
CG-4F Left Hand .2500 in .375 in .250 in 1.312 in .750 in .687 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
CW-4Z Right Hand .2500 in .375 in .250 in 1.312 in .750 in .687 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
CG-4Z Left Hand .2500 in .375 in .250 in 1.312 in .750 in .687 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
CW-5 Right Hand .3125 in .437 in .312 in 1.375 in .875 in .687 in 5/16-24 3,824 lbs CAD Icon (for items table)
CG-5 Left Hand .3125 in .437 in .312 in 1.375 in .875 in .687 in 5/16-24 3,824 lbs CAD Icon (for items table)
CW-5F Right Hand .3125 in .437 in .312 in 1.375 in .875 in .687 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
CG-5F Left Hand .3125 in .437 in .312 in 1.375 in .875 in .687 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
CW-5Z Right Hand .3125 in .437 in .312 in 1.375 in .875 in .687 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
CG-5Z Left Hand .3125 in .437 in .312 in 1.375 in .875 in .687 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
CW-6 Right Hand .3750 in .500 in .359 in 1.625 in 1.000 in .812 in 3/8-24 5,087 lbs CAD Icon (for items table)
CG-6 Left Hand .3750 in .500 in .359 in 1.625 in 1.000 in .812 in 3/8-24 5,087 lbs CAD Icon (for items table)
CW-6F Right Hand .3750 in .500 in .359 in 1.625 in 1.000 in .812 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CG-6F Left Hand .3750 in .500 in .359 in 1.625 in 1.000 in .812 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CW-6Z Right Hand .3750 in .500 in .359 in 1.625 in 1.000 in .812 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CG-6Z Left Hand .3750 in .500 in .359 in 1.625 in 1.000 in .812 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CW-7 Right Hand .4375 in .562 in .406 in 1.812 in 1.125 in .937 in 7/16-20 6,385 lbs CAD Icon (for items table)
CG-7 Left Hand .4375 in .562 in .406 in 1.812 in 1.125 in .937 in 7/16-20 6,385 lbs CAD Icon (for items table)
CW-7F Right Hand .4375 in .562 in .406 in 1.812 in 1.125 in .937 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
CG-7F Left Hand .4375 in .562 in .406 in 1.812 in 1.125 in .937 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
CW-7Z Right Hand .4375 in .562 in .406 in 1.812 in 1.125 in .937 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
  Results 1 - 25 of 44 1 2