Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPW-3 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,210 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-3 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,210 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPW-4 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,470 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-4 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,470 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPW-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,740 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,740 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPW-6 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 4,100 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-6 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 4,100 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPW-7 | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.125 in | C - Thread Depth [inch] N/A 1.062 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 5,350 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-7 | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.125 in | C - Thread Depth [inch] N/A 1.062 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 5,350 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPW-8 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .500 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.312 in | C - Thread Depth [inch] N/A 1.187 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 6,430 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-8 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .500 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.312 in | C - Thread Depth [inch] N/A 1.187 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 6,430 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPW-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .562 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.500 in | C - Thread Depth [inch] N/A 1.500 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 8,300 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .562 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.500 in | C - Thread Depth [inch] N/A 1.500 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 8,300 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPW-12 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Depth [inch] N/A 1.562 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 10,900 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| SPG-12 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Depth [inch] N/A 1.562 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 10,900 lbs |
CAD
N/A |
Add To Cart
Request Quote |