All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision
>
View Items
Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-6Z = Zerk Type Fitting MM-6F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: MM-8S.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-8T.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 80
1
2
3
4
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
MB-6Z
Left Hand
.3750
in
.500
in
.406
in
1.938
in
1.000
in
1.250
in
3/8-24
Consult Engineering Department
MM-7
Right Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
4,218 lbs
MB-7
Left Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
4,218 lbs
MM-7F
Right Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
Consult Engineering Department
MB-7F
Left Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
Consult Engineering Department
MM-7Z
Right Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
Consult Engineering Department
MB-7Z
Left Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
Consult Engineering Department
MM-8
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
6,660 lbs
MB-8
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
6,660 lbs
MM-8F
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
Consult Engineering Department
MB-8F
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
Consult Engineering Department
MM-8Z
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
Consult Engineering Department
MB-8Z
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
Consult Engineering Department
MM-10
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
7,364 lbs
MB-10
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
7,364 lbs
MM-10F
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
Consult Engineering Department
MB-10F
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
Consult Engineering Department
MM-10Z
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
Consult Engineering Department
MB-10Z
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
Consult Engineering Department
MM-12
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
11,518 lbs
MB-12
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
11,518 lbs
MM-12F
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
Consult Engineering Department
MB-12F
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
Consult Engineering Department
MM-12Z
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
Consult Engineering Department
MB-12Z
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
Consult Engineering Department
Results 26 - 50 of 80
1
2
3
4