All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision > View Items  

Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-6Z = Zerk Type Fitting MM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MM-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-8T.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 80 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-2 Right Hand .1250 in .250 in .187 in .937 in .500 in .562 in 6-32 502 lbs CAD Icon (for items table)
MB-2 Left Hand .1250 in .250 in .187 in .937 in .500 in .562 in 6-32 502 lbs CAD Icon (for items table)
MM-3 Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs CAD Icon (for items table)
MB-3 Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs CAD Icon (for items table)
MM-3F Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
MB-3F Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
MM-3Z Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
MB-3Z Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
MM-4 Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs CAD Icon (for items table)
MB-4 Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs CAD Icon (for items table)
MM-4F Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
MB-4F Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
MM-4Z Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
MB-4Z Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
MM-5 Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs CAD Icon (for items table)
MB-5 Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs CAD Icon (for items table)
MM-5F Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
MB-5F Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
MM-5Z Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
MB-5Z Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
MM-6 Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs CAD Icon (for items table)
MB-6 Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs CAD Icon (for items table)
MM-6F Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
MB-6F Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
MM-6Z Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
  Results 1 - 25 of 80 1 2 3 4