All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing VCM & VCB Series Male Rod Ends - General Purpose - Economy - Self-Lubricating > View Items  

Aurora Bearing VCM & VCB Series Male Rod Ends - General Purpose - Economy - Self-Lubricating

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Bushing - Steel backed, PTFE composite.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: VCM-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

VCM-5 Right Hand .3125 in .437 in .312 in 1.875 in .875 in 1.250 in 5/16-24 2,623 lbs CAD Icon (for items table)
VCB-5 Left Hand .3125 in .437 in .312 in 1.875 in .875 in 1.250 in 5/16-24 2,623 lbs CAD Icon (for items table)
VCM-6 Right Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 3,643 lbs CAD Icon (for items table)
VCB-6 Left Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 3,643 lbs CAD Icon (for items table)
VCM-7 Right Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 4,464 lbs CAD Icon (for items table)
VCB-7 Left Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 4,464 lbs CAD Icon (for items table)
VCM-8 Right Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 7,229 lbs CAD Icon (for items table)
VCB-8 Left Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 7,229 lbs CAD Icon (for items table)
VCM-10 Right Hand .6250 in .750 in .484 in 2.625 in 1.500 in 1.625 in 5/8-18 8,204 lbs CAD Icon (for items table)
VCB-10 Left Hand .6250 in .750 in .484 in 2.625 in 1.500 in 1.625 in 5/8-18 8,204 lbs CAD Icon (for items table)
VCM-12 Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 12,280 lbs CAD Icon (for items table)
VCB-12 Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 12,280 lbs CAD Icon (for items table)
  Results 1 - 12 of 12 1