Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-6Z = Zerk Type Fitting KM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: KM-8S.




Add To Cart Request Quote
   
  Results 26 - 50 of 72 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KB-7 Left Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 4,218 lb
KM-7F Right Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department
KB-7F Left Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department
KM-7Z Right Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department
KB-7Z Left Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department
KM-8 Right Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 6,660 lbs
KB-8 Left Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 6,660 lbs
KM-8F Right Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department
KB-8F Left Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department
KM-8Z Right Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department
KB-8Z Left Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department
KM-10 Right Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 7,364 lbs
KB-10 Left Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 7,364 lbs
KM-10F Right Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department
KB-10F Left Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department
KM-10Z Right Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department
KB-10Z Left Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department
KM-12 Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs
KB-12 Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs
KM-12F Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department
KB-12F Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department
KM-12Z Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department
KB-12Z Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department
KM-14 Right Hand .8750 in .875 in .765 in 3.375 in 2.000 in 2.000 in 7/8-14 18,476 lbs
KB-14 Left Hand .8750 in .875 in .765 in 3.375 in 2.000 in 2.000 in 7/8-14 18,476 lbs
  Results 26 - 50 of 72 1 2 3 
<