Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-6Z = Zerk Type Fitting KM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: KM-8S.




Add To Cart Request Quote
   
  Results 1 - 25 of 72 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KM-3 Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs
KB-3 Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs
KM-3F Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department
KB-3F Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department
KM-3Z Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department
KB-3Z Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department
KM-4 Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs
KB-4 Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs
KM-4F Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department
KB-4F Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department
KM-4Z Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department
KB-4Z Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department
KM-5 Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs
KB-5 Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs
KM-5F Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department
KB-5F Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department
KM-5Z Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department
KB-5Z Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department
KM-6 Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs
KB-6 Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs
KM-6F Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department
KB-6F Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department
KM-6Z Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department
KB-6Z Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department
KM-7 Right Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 4,218 lbs
  Results 1 - 25 of 72 1 2 3 
<