Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-6Z = Zerk Type Fitting KM-6F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: KM-8S.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 72 of 72
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
KM-14F
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
KB-14F
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
KM-14Z
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
KB-14Z
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
KM-16
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
KB-16
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
KM-16F
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
KB-16F
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
KM-16Z
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
KB-16Z
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
KM-16-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
KB-16-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
KM-16F-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
KB-16F-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
KM-16Z-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
KB-16Z-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
KM-16-2
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
KB-16-2
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
KM-16F-2
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
KB-16F-2
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
KM-16Z-2
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
KB-16Z-2
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
Results 51 - 72 of 72
1
2
3
<