Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Length | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CAB-10Z | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CAM-12 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 24,471 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CAB-12 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 24,471 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CAM-12F | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CAB-12F | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CAM-12Z | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CAB-12Z | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  |