All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy > View Items  

Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Grease Fitting available for sizes -6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-6Z = Zerk Type Fitting CM-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 36 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

CM-3 Right Hand .1900 in .312 in .234 in 1.250 in .625 in .750 in 10-32 1,204 lbs CAD Icon (for items table)
CB-3 Left Hand .1900 in .312 in .234 in 1.250 in .625 in .750 in 10-32 1,204 lbs CAD Icon (for items table)
CM-4 Right Hand .2500 in .375 in .250 in 1.562 in .750 in 1.000 in 1/4-28 2,212 lbs CAD Icon (for items table)
CB-4 Left Hand .2500 in .375 in .250 in 1.562 in .750 in 1.000 in 1/4-28 2,212 lbs CAD Icon (for items table)
CM-5 Right Hand .3125 in .437 in .312 in 1.875 in .875 in 1.250 in 5/16-24 3,577 lbs CAD Icon (for items table)
CB-5 Left Hand .3125 in .437 in .312 in 1.875 in .875 in 1.250 in 5/16-24 3,577 lbs CAD Icon (for items table)
CM-6 Right Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 5,068 lbs CAD Icon (for items table)
CB-6 Left Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 5,068 lbs CAD Icon (for items table)
CM-6F Right Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CB-6F Left Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CM-6Z Right Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CB-6Z Left Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
CM-7 Right Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 6,345 lbs CAD Icon (for items table)
CB-7 Left Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 6,345 lbs CAD Icon (for items table)
CM-7F Right Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
CB-7F Left Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
CM-7Z Right Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
CB-7Z Left Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
CM-8 Right Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 8,338 lbs CAD Icon (for items table)
CB-8 Left Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 8,338 lbs CAD Icon (for items table)
CM-8F Right Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CB-8F Left Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CM-8Z Right Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CB-8Z Left Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
CM-10 Right Hand .6250 in .750 in .484 in 2.625 in 1.500 in 1.625 in 5/8-18 9,713 lbs CAD Icon (for items table)
  Results 1 - 25 of 36 1 2