All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing MW-T & MG-T Series Female Rod Ends (PTFE) Lined - General Purpose - Precision - Self-Lubricating > View Items  

Aurora Bearing MW-T & MG-T Series Female Rod Ends (PTFE) Lined - General Purpose - Precision - Self-Lubricating

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8TS.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 24 of 24 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MW-3T Right Hand .1900 in .312 in .250 in 1.062 in .625 in .562 in 10-32 1,531 lbs CAD Icon (for items table)
MG-3T Left Hand .1900 in .312 in .250 in 1.062 in .625 in .562 in 10-32 1,531 lbs CAD Icon (for items table)
MW-4T Right Hand .2500 in .375 in .281 in 1.312 in .750 in .750 in 1/4-28 2,539 lbs CAD Icon (for items table)
MG-4T Left Hand .2500 in .375 in .281 in 1.312 in .750 in .750 in 1/4-28 2,539 lbs CAD Icon (for items table)
MW-5T Right Hand .3125 in .437 in .344 in 1.375 in .875 in .750 in 5/16-24 3,133 lbs CAD Icon (for items table)
MG-5T Left Hand .3125 in .437 in .344 in 1.375 in .875 in .750 in 5/16-24 3,133 lbs CAD Icon (for items table)
MW-6T Right Hand .3750 in .500 in .406 in 1.625 in 1.000 in .937 in 3/8-24 3,915 lbs CAD Icon (for items table)
MG-6T Left Hand .3750 in .500 in .406 in 1.625 in 1.000 in .937 in 3/8-24 3,915 lbs CAD Icon (for items table)
MW-7T Right Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 4,218 lbs CAD Icon (for items table)
MG-7T Left Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 4,218 lbs CAD Icon (for items table)
MW-8T Right Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 6,660 lbs CAD Icon (for items table)
MG-8T Left Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 6,660 lbs CAD Icon (for items table)
MW-10T Right Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 7,364 lbs CAD Icon (for items table)
MG-10T Left Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 7,364 lbs CAD Icon (for items table)
MW-12T Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs CAD Icon (for items table)
MG-12T Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs CAD Icon (for items table)
MW-14T Right Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 18,476 lbs CAD Icon (for items table)
MG-14T Left Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 18,476 lbs CAD Icon (for items table)
MW-16T Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs CAD Icon (for items table)
MG-16T Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs CAD Icon (for items table)
MW-16T-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
MG-16T-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
MW-16T-2 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
MG-16T-2 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
  Results 1 - 24 of 24 1