All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing SPM & SPB Series Male Rod Ends - Molded Race - Economy > View Items  

Aurora Bearing SPM & SPB Series Male Rod Ends - Molded Race - Economy

Check up to five results to perform an action.


This series features a molded race compound designed to provide low friction.
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Molded, self-lubricating, reinforced Nylon.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SPM-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 16 of 16 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

SPM-3 Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,210 lbs CAD Icon (for items table)
SPB-3 Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,210 lbs CAD Icon (for items table)
SPM-4 Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,470 lbs CAD Icon (for items table)
SPB-4 Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,470 lbs CAD Icon (for items table)
SPM-5 Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,740 lbs CAD Icon (for items table)
SPB-5 Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,740 lbs CAD Icon (for items table)
SPM-6 Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 4,210 lbs CAD Icon (for items table)
SPB-6 Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 4,210 lbs CAD Icon (for items table)
SPM-7 Right Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.312 in 7/16-20 5,350 lbs CAD Icon (for items table)
SPB-7 Left Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.312 in 7/16-20 5,350 lbs CAD Icon (for items table)
SPM-8 Right Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 6,430 lbs CAD Icon (for items table)
SPB-8 Left Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 6,430 lbs CAD Icon (for items table)
SPM-10 Right Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 8,300 lbs CAD Icon (for items table)
SPB-10 Left Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 8,300 lbs CAD Icon (for items table)
SPM-12 Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 10,900 lbs CAD Icon (for items table)
SPB-12 Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 10,900 lbs CAD Icon (for items table)
  Results 1 - 16 of 16 1