Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing CW-S & CG-S Series Female Rod Ends with Studs - General Purpose - Economy

For CAD models and more information, click Directly on the part number below.

  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Stud - Low carbon steel - protective coated for corrosion resistance. Right hand threads are standard.
  • Left hand units have identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6SZ = Zerk Type Fitting CW-6SF = Flush Type Fitting.
  • Optional grease fitting is supplied, standard, in right hand location (with stud facing away from you). Specify if left hand location is desired.




Add To Cart Request Quote
   
  Results 1 - 16 of 16 Unit of Measure: Imperial Metric Both 1 

Part Number

Thread Type

W - Ball Width

A - Base to Center

D - Head Diameter

L - Center to End of Stud

M - Stud Thread Length

Thread Size

a - Misalignment Angle Clevis Total

Ultimate Radial Static Load Capacity

CAD

CW-3S Right Hand .312 in 1.062 in .625 in 1.000 in .437 in 10-32 45 º 240 lbs
CG-3S Left Hand .312 in 1.062 in .625 in 1.000 in .437 in 10-32 45 º 240 lbs
CW-4S Right Hand .375 in 1.312 in .750 in 1.031 in .500 in 1/4-28 43 º 442 lbs
CG-4S Left Hand .375 in 1.312 in .750 in 1.031 in .500 in 1/4-28 43 º 442 lbs
CW-5S Right Hand .437 in 1.375 in .875 in 1.219 in .593 in 5/16-24 46 º 715 lbs
CG-5S Left Hand .437 in 1.375 in .875 in 1.219 in .593 in 5/16-24 46 º 715 lbs
CW-6S Right Hand .500 in 1.625 in 1.000 in 1.562 in .812 in 3/8-24 45 º 1,014 lbs
CG-6S Left Hand .500 in 1.625 in 1.000 in 1.562 in .812 in 3/8-24 45 º 1,014 lbs
CW-7S Right Hand .562 in 1.812 in 1.125 in 1.750 in .937 in 7/16-20 44 º 1,269 lbs
CG-7S Left Hand .562 in 1.812 in 1.125 in 1.750 in .937 in 7/16-20 44 º 1,269 lbs
CW-8S Right Hand .625 in 2.125 in 1.312 in 2.000 in 1.000 in 1/2-20 48 º 1,668 lbs
CG-8S Left Hand .625 in 2.125 in 1.312 in 2.000 in 1.000 in 1/2-20 48 º 1,668 lbs
CW-10S Right Hand .750 in 2.500 in 1.500 in 2.500 in 1.375 in 5/8-18 54 º 1,943 lbs
CG-10S Left Hand .750 in 2.500 in 1.500 in 2.500 in 1.375 in 5/8-18 54 º 1,943 lbs
CW-12S Right Hand .875 in 2.875 in 1.750 in 3.000 in 1.625 in 3/4-16 50 º 2,841 lbs
CG-12S Left Hand .875 in 2.875 in 1.750 in 3.000 in 1.625 in 3/4-16 50 º 2,841 lbs
  Results 1 - 16 of 16 1 
<