Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


  • Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
  • Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.




Add To Cart Request Quote
   
  Results 1 - 12 of 12 Unit of Measure: Imperial Metric Both 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-20T Right Hand 1.2500 in 1.187 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 31,480 lbs
MB-20T Left Hand 1.2500 in 1.187 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 31,480 lbs
AM-20T Right Hand 1.2500 in 1.187 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 65,047 lbs
AB-20T Left Hand 1.2500 in 1.187 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 65,047 lbs
MM-24T Right Hand 1.5000 in 1.375 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 66,264 lbs
MB-24T Left Hand 1.5000 in 1.375 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 66,264 lbs
AM-24T Right Hand 1.5000 in 1.375 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 115,610 lbs
AB-24T Left Hand 1.5000 in 1.375 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 115,610 lbs
MM-32T Right Hand 2.0000 in 1.750 in 1.437 in 8.000 in 5.010 in 4.500 in 2-12 163,634 lbs
MB-32T Left Hand 2.0000 in 1.750 in 1.437 in 8.000 in 5.010 in 4.500 in 2-12 163,634 lbs
AM-32T Right Hand 2.0000 in 1.750 in 1.437 in 8.000 in 5.010 in 4.500 in 2-12 280,740 lbs
AB-32T Left Hand 2.0000 in 1.750 in 1.437 in 8.000 in 5.010 in 4.500 in 2-12 280,740 lbs
  Results 1 - 12 of 12 1 
<