All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
>
View Items
Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
Check up to five results to perform an action.
Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
1
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
MM-20T
Right Hand
1.2500
in
1.187
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
31,480 lbs
MB-20T
Left Hand
1.2500
in
1.187
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
31,480 lbs
AM-20T
Right Hand
1.2500
in
1.187
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
65,047 lbs
AB-20T
Left Hand
1.2500
in
1.187
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
65,047 lbs
MM-24T
Right Hand
1.5000
in
1.375
in
1.125
in
5.375
in
3.500
in
3.000
in
1 1/2-12
66,264 lbs
MB-24T
Left Hand
1.5000
in
1.375
in
1.125
in
5.375
in
3.500
in
3.000
in
1 1/2-12
66,264 lbs
AM-24T
Right Hand
1.5000
in
1.375
in
1.125
in
5.375
in
3.500
in
3.000
in
1 1/2-12
115,610 lbs
AB-24T
Left Hand
1.5000
in
1.375
in
1.125
in
5.375
in
3.500
in
3.000
in
1 1/2-12
115,610 lbs
MM-32T
Right Hand
2.0000
in
1.750
in
1.437
in
8.000
in
5.010
in
4.500
in
2-12
163,634 lbs
MB-32T
Left Hand
2.0000
in
1.750
in
1.437
in
8.000
in
5.010
in
4.500
in
2-12
163,634 lbs
AM-32T
Right Hand
2.0000
in
1.750
in
1.437
in
8.000
in
5.010
in
4.500
in
2-12
280,740 lbs
AB-32T
Left Hand
2.0000
in
1.750
in
1.437
in
8.000
in
5.010
in
4.500
in
2-12
280,740 lbs
Results 1 - 12 of 12
1