Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM-20T | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.187 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 31,480 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MB-20T | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.187 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 31,480 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| AM-20T | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.187 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 65,047 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| AB-20T | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.187 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 65,047 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MM-24T | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 66,264 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MB-24T | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 66,264 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| AM-24T | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 115,610 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| AB-24T | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 115,610 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MM-32T | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.437 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 163,634 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MB-32T | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.437 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 163,634 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| AM-32T | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.437 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 280,740 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| AB-32T | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.437 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 280,740 lbs |
CAD
N/A |
Add To Cart
Request Quote |