All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating > View Items  

Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating

Check up to five results to perform an action.


  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG. option).
  • Bushing – 17-4 PH stainless steel - heat treated - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8ETS.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

CM-5ET Right Hand .3125 in .437 in .312 in 1.875 in .875 in 1.250 in 5/16-24 6,451 lbs CAD Icon (for items table)
CB-5ET Left Hand .3125 in .437 in .312 in 1.875 in .875 in 1.250 in 5/16-24 6,451 lbs CAD Icon (for items table)
CM-6ET Right Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 8,627 lbs CAD Icon (for items table)
CB-6ET Left Hand .3750 in .500 in .359 in 1.938 in 1.000 in 1.250 in 3/8-24 8,627 lbs CAD Icon (for items table)
CM-7ET Right Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 9,370 lbs CAD Icon (for items table)
CB-7ET Left Hand .4375 in .562 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 9,370 lbs CAD Icon (for items table)
CM-8ET Right Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 15,130 lbs CAD Icon (for items table)
CB-8ET Left Hand .5000 in .625 in .453 in 2.438 in 1.312 in 1.500 in 1/2-20 15,130 lbs CAD Icon (for items table)
CM-10ET Right Hand .6250 in .750 in .484 in 2.625 in 1.500 in 1.625 in 5/8-18 16,922 lbs CAD Icon (for items table)
CB-10ET Left Hand .6250 in .750 in .484 in 2.625 in 1.500 in 1.625 in 5/8-18 16,922 lbs CAD Icon (for items table)
CM-12ET Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 25,549 lbs CAD Icon (for items table)
CB-12ET Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 25,549 lbs CAD Icon (for items table)
  Results 1 - 12 of 12 1