Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG. option).
  • Bushing – 17-4 PH stainless steel - heat treated - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8ETS.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

N/A Right Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 6,451 lbs N/A CAD Icon (for items table)
N/A Left Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 6,451 lbs N/A CAD Icon (for items table)
N/A Right Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 8,627 lbs N/A CAD Icon (for items table)
N/A Left Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 8,627 lbs N/A CAD Icon (for items table)
N/A Right Hand N/A .4375 in N/A .562 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 9,370 lbs N/A CAD Icon (for items table)
N/A Left Hand N/A .4375 in N/A .562 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 9,370 lbs N/A CAD Icon (for items table)
N/A Right Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 15,130 lbs N/A CAD Icon (for items table)
N/A Left Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 15,130 lbs N/A CAD Icon (for items table)
N/A Right Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 16,922 lbs N/A CAD Icon (for items table)
N/A Left Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 16,922 lbs N/A CAD Icon (for items table)
N/A Right Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 25,549 lbs N/A CAD Icon (for items table)
N/A Left Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 25,549 lbs N/A CAD Icon (for items table)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1