All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing KM & KB, AM & AB Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - Wear Resistant > View Items  

Aurora Bearing KM & KB, AM & AB Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - Wear Resistant

Check up to five results to perform an action.


  • Body (K-Series) - Alloy steel - protective coated for corrosion resistance.
  • Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race - 52100 steel - heat treated - protective coated for corrosion resistance.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-24Z-1 = Zerk Type Fitting KM-24F-1 = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: KM-24T-1.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 48 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KM-20-1 Right Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 44,500 lbs CAD Icon (for items table)
KB-20-1 Left Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 44,500 lbs CAD Icon (for items table)
KM-20F-1 Right Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 44,500 lbs CAD Icon (for items table)
KB-20F-1 Left Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 44,500 lbs CAD Icon (for items table)
KM-20Z-1 Right Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 44,500 lbs CAD Icon (for items table)
KB-20Z-1 Left Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 44,500 lbs CAD Icon (for items table)
KM-24-1 Right Hand 1.5000 in 1.312 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 64,770 lbs CAD Icon (for items table)
KB-24-1 Left Hand 1.5000 in 1.312 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 64,770 lbs CAD Icon (for items table)
KM-24F-1 Right Hand 1.5000 in 1.312 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 64,770 lbs CAD Icon (for items table)
KB-24F-1 Left Hand 1.5000 in 1.312 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 64,770 lbs CAD Icon (for items table)
KM-24Z-1 Right Hand 1.5000 in 1.312 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 64,770 lbs CAD Icon (for items table)
KB-24Z-1 Left Hand 1.5000 in 1.312 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 64,770 lbs CAD Icon (for items table)
KM-32-1 Right Hand 2.0000 in 1.750 in 1.500 in 8.000 in 5.010 in 4.500 in 2-12 153,528 lbs CAD Icon (for items table)
KB-32-1 Left Hand 2.0000 in 1.750 in 1.500 in 8.000 in 5.010 in 4.500 in 2-12 153,528 lbs CAD Icon (for items table)
KM-32F-1 Right Hand 2.0000 in 1.750 in 1.500 in 8.000 in 5.010 in 4.500 in 2-12 153,528 lbs CAD Icon (for items table)
KB-32F-1 Left Hand 2.0000 in 1.750 in 1.500 in 8.000 in 5.010 in 4.500 in 2-12 153,528 lbs CAD Icon (for items table)
KM-32Z-1 Right Hand 2.0000 in 1.750 in 1.500 in 8.000 in 5.010 in 4.500 in 2-12 153,528 lbs CAD Icon (for items table)
KB-32Z-1 Left Hand 2.0000 in 1.750 in 1.500 in 8.000 in 5.010 in 4.500 in 2-12 153,528 lbs CAD Icon (for items table)
AM-20-1 Right Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 79,728 lbs CAD Icon (for items table)
AB-20-1 Left Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 79,728 lbs CAD Icon (for items table)
AM-20F-1 Right Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 79,728 lbs CAD Icon (for items table)
AB-20F-1 Left Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 79,728 lbs CAD Icon (for items table)
AM-20Z-1 Right Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 79,728 lbs CAD Icon (for items table)
AB-20Z-1 Left Hand 1.2500 in 1.093 in .937 in 4.125 in 2.750 in 2.125 in 1 1/4-12 79,728 lbs CAD Icon (for items table)
AM-24-1 Right Hand 1.5000 in 1.312 in 1.125 in 5.375 in 3.500 in 3.000 in 1 1/2-12 126,450 lbs CAD Icon (for items table)
  Results 1 - 25 of 48 1 2