All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing SM & SB Series Male Rod Ends - Corrosion Resistant > View Items  

Aurora Bearing SM & SB Series Male Rod Ends - Corrosion Resistant

Check up to five results to perform an action.


  • Body - Low carbon steel - electroless nickel plated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Stainless steel - heat treated.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: SM-6Z = Zerk Type Fitting SM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: SM-8T.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 48 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

SM-3 Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs CAD Icon (for items table)
SB-3 Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs CAD Icon (for items table)
SM-3F Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
SB-3F Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
SM-3Z Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
SB-3Z Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 Consult Engineering Department CAD Icon (for items table)
SM-4 Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs CAD Icon (for items table)
SB-4 Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs CAD Icon (for items table)
SM-4F Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
SB-4F Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
SM-4Z Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
SB-4Z Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 Consult Engineering Department CAD Icon (for items table)
SM-5 Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs CAD Icon (for items table)
SB-5 Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs CAD Icon (for items table)
SM-5F Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
SB-5F Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
SM-5Z Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
SB-5Z Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 Consult Engineering Department CAD Icon (for items table)
SM-6 Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs CAD Icon (for items table)
SB-6 Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs CAD Icon (for items table)
SM-6F Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
SB-6F Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
SM-6Z Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
SB-6Z Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 Consult Engineering Department CAD Icon (for items table)
SM-7 Right Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 4,218 lbs CAD Icon (for items table)
  Results 1 - 25 of 48 1 2