All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing CM-S & CB-S Series Male Rod Ends with Studs - General Purpose - Economy
>
View Items
Aurora Bearing CM-S & CB-S Series Male Rod Ends with Studs - General Purpose - Economy
Check up to five results to perform an action.
larger image
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Stud - Low carbon steel - protective coated for corrosion resistance. Right hand threads are standard.
Grease Fitting available for sizes -6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-6SZ = Zerk Type Fitting CM-6SF = Flush Type Fitting.
Optional grease fitting is supplied, standard, in
right hand
location (with stud facing away from you). Specify if
left hand
location is desired.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 16 of 16
1
Part Number
Thread Type
W - Ball Width
A - Base to Center
D - Head Diameter
L - Center to End of Stud
M - Stud Thread Length
Thread Size
a - Misalignment Angle Total
Ultimate Radial Static Load Capacity
CAD
CM-3S
Right Hand
.312
in
1.250
in
.625
in
1.000
in
.437
in
10-32
45
º
240 lbs
CB-3S
Left Hand
.312
in
1.250
in
.625
in
1.000
in
.437
in
10-32
45
º
240 lbs
CM-4S
Right Hand
.375
in
1.562
in
.750
in
1.031
in
.500
in
1/4-28
43
º
442 lbs
CB-4S
Left Hand
.375
in
1.562
in
.750
in
1.031
in
.500
in
1/4-28
43
º
442 lbs
CM-5S
Right Hand
.437
in
1.875
in
.875
in
1.219
in
.593
in
5/16-24
46
º
715 lbs
CB-5S
Left Hand
.437
in
1.875
in
.875
in
1.219
in
.593
in
5/16-24
46
º
715 lbs
CM-6S
Right Hand
.500
in
1.938
in
1.000
in
1.562
in
.812
in
3/8-24
45
º
1,014 lbs
CB-6S
Left Hand
.500
in
1.938
in
1.000
in
1.562
in
.812
in
3/8-24
45
º
1,014 lbs
CM-7S
Right Hand
.562
in
2.125
in
1.125
in
1.750
in
.937
in
7/16-20
44
º
1,269 lbs
CB-7S
Left Hand
.562
in
2.125
in
1.125
in
1.750
in
.937
in
7/16-20
44
º
1,269 lbs
CM-8S
Right Hand
.625
in
2.438
in
1.312
in
2.000
in
1.000
in
1/2-20
48
º
1,668 lbs
CB-8S
Left Hand
.625
in
2.438
in
1.312
in
2.000
in
1.000
in
1/2-20
48
º
1,668 lbs
CM-10S
Right Hand
.750
in
2.625
in
1.500
in
2.500
in
1.375
in
5/8-18
54
º
1,943 lbs
CB-10S
Left Hand
.750
in
2.625
in
1.500
in
2.500
in
1.375
in
5/8-18
54
º
1,943 lbs
CM-12S
Right Hand
.875
in
2.875
in
1.750
in
3.000
in
1.625
in
3/4-16
50
º
2,841 lbs
CB-12S
Left Hand
.875
in
2.875
in
1.750
in
3.000
in
1.625
in
3/4-16
50
º
2,841 lbs
Results 1 - 16 of 16
1