All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing SM-ET & SB-ET Series Male Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating
>
View Items
Aurora Bearing SM-ET & SB-ET Series Male Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating
Check up to five results to perform an action.
Body - 17-4 PH stainless steel - heat treated.
Ball - 440C stainless steel - heat treated - hard chrome plated (mfg. option).
Race - 17-4 PH stainless steel - heat treated - PTFE lined.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8ETS.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 22 of 22
1
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
SM-3ET
Right Hand
.1900
in
.312
in
.250
in
1.250
in
.625
in
.750
in
10-32
2,199 lbs
SB-3ET
Left Hand
.1900
in
.312
in
.250
in
1.250
in
.625
in
.750
in
10-32
2,199 lbs
SM-4ET
Right Hand
.2500
in
.375
in
.281
in
1.562
in
.750
in
1.000
in
1/4-28
4,058 lbs
SB-4ET
Left Hand
.2500
in
.375
in
.281
in
1.562
in
.750
in
1.000
in
1/4-28
4,058 lbs
SM-5ET
Right Hand
.3125
in
.437
in
.344
in
1.875
in
.875
in
1.250
in
5/16-24
5,929 lbs
SB-5ET
Left Hand
.3125
in
.437
in
.344
in
1.875
in
.875
in
1.250
in
5/16-24
5,929 lbs
SM-6ET
Right Hand
.3750
in
.500
in
.406
in
1.938
in
1.000
in
1.250
in
3/8-24
7,363 lbs
SB-6ET
Left Hand
.3750
in
.500
in
.406
in
1.938
in
1.000
in
1.250
in
3/8-24
7,363 lbs
SM-7ET
Right Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
7,934 lbs
SB-7ET
Left Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
7,934 lbs
SM-8ET
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
12,527 lbs
SB-8ET
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
12,527 lbs
SM-10ET
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
13,851 lbs
SB-10ET
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
13,851 lbs
SM-12ET
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
21,664 lbs
SB-12ET
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
21,664 lbs
SM-16ET
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
72,947 lbs
SB-16ET
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
72,947 lbs
SM-16ET-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
72,947 lbs
SB-16ET-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
72,947 lbs
SM-16ET-2
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
72,947 lbs
SB-16ET-2
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
72,947 lbs
Results 1 - 22 of 22
1