Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing SM-T & SB-T Series Male Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing SM-T & SB-T Series Male Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing SM-T & SB-T Series Male Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - electroless nickel plated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Stainless steel - heat treated - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8TS.




Add To Cart Request Quote
   
  Results 1 - 16 of 16 Unit of Measure: Imperial Metric Both 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

SM-3T Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs
SB-3T Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 1,169 lbs
SM-4T Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs
SB-4T Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs
SM-5T Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs
SB-5T Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.250 in 5/16-24 2,784 lbs
SM-6T Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs
SB-6T Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.250 in 3/8-24 3,915 lbs
SM-7T Right Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 4,218 lbs
SB-7T Left Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.375 in 7/16-20 4,218 lbs
SM-8T Right Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 6,660 lbs
SB-8T Left Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.500 in 1/2-20 6,660 lbs
SM-10T Right Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 7,364 lbs
SB-10T Left Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.625 in 5/8-18 7,364 lbs
SM-12T Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs
SB-12T Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs
  Results 1 - 16 of 16 1 
<