All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing SM-T & SB-T Series Male Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating
>
View Items
Aurora Bearing SM-T & SB-T Series Male Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating
Check up to five results to perform an action.
Body - Low carbon steel - electroless nickel plated.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Stainless steel - heat treated - PTFE lined.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8TS.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 16 of 16
1
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
SM-3T
Right Hand
.1900
in
.312
in
.250
in
1.250
in
.625
in
.750
in
10-32
1,169 lbs
SB-3T
Left Hand
.1900
in
.312
in
.250
in
1.250
in
.625
in
.750
in
10-32
1,169 lbs
SM-4T
Right Hand
.2500
in
.375
in
.281
in
1.562
in
.750
in
1.000
in
1/4-28
2,158 lbs
SB-4T
Left Hand
.2500
in
.375
in
.281
in
1.562
in
.750
in
1.000
in
1/4-28
2,158 lbs
SM-5T
Right Hand
.3125
in
.437
in
.344
in
1.875
in
.875
in
1.250
in
5/16-24
2,784 lbs
SB-5T
Left Hand
.3125
in
.437
in
.344
in
1.875
in
.875
in
1.250
in
5/16-24
2,784 lbs
SM-6T
Right Hand
.3750
in
.500
in
.406
in
1.938
in
1.000
in
1.250
in
3/8-24
3,915 lbs
SB-6T
Left Hand
.3750
in
.500
in
.406
in
1.938
in
1.000
in
1.250
in
3/8-24
3,915 lbs
SM-7T
Right Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
4,218 lbs
SB-7T
Left Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.375
in
7/16-20
4,218 lbs
SM-8T
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
6,660 lbs
SB-8T
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.500
in
1/2-20
6,660 lbs
SM-10T
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
7,364 lbs
SB-10T
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
7,364 lbs
SM-12T
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
11,518 lbs
SB-12T
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
11,518 lbs
Results 1 - 16 of 16
1