All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing SW-ET & SG-ET Series Female Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating > View Items  

Aurora Bearing SW-ET & SG-ET Series Female Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating

Check up to five results to perform an action.


  • Body -17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (mfg. option).
  • Race - 17-4 PH stainless steel - heat treated - PTFE lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SW-8ETS.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 22 of 22 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

SW-3ET Right Hand .1900 in .312 in .250 in 1.062 in .625 in .562 in 10-32 2,895 lbs CAD Icon (for items table)
SG-3ET Left Hand .1900 in .312 in .250 in 1.062 in .625 in .562 in 10-32 2,895 lbs CAD Icon (for items table)
SW-4ET Right Hand .2500 in .375 in .281 in 1.312 in .750 in .750 in 1/4-28 4,795 lbs CAD Icon (for items table)
SG-4ET Left Hand .2500 in .375 in .281 in 1.312 in .750 in .750 in 1/4-28 4,795 lbs CAD Icon (for items table)
SW-5ET Right Hand .3125 in .437 in .344 in 1.375 in .875 in .750 in 5/16-24 5,929 lbs CAD Icon (for items table)
SG-5ET Left Hand .3125 in .437 in .344 in 1.375 in .875 in .750 in 5/16-24 5,929 lbs CAD Icon (for items table)
SW-6ET Right Hand .3750 in .500 in .406 in 1.625 in 1.000 in .937 in 3/8-24 7,363 lbs CAD Icon (for items table)
SG-6ET Left Hand .3750 in .500 in .406 in 1.625 in 1.000 in .937 in 3/8-24 7,363 lbs CAD Icon (for items table)
SW-7ET Right Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 7,934 lbs CAD Icon (for items table)
SG-7ET Left Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 7,934 lbs CAD Icon (for items table)
SW-8ET Right Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 12,527 lbs CAD Icon (for items table)
SG-8ET Left Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 12,527 lbs CAD Icon (for items table)
SW-10ET Right Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 13,851 lbs CAD Icon (for items table)
SG-10ET Left Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 13,851 lbs CAD Icon (for items table)
SW-12ET Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 21,664 lbs CAD Icon (for items table)
SG-12ET Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 21,664 lbs CAD Icon (for items table)
SW-16ET Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 61,333 lbs CAD Icon (for items table)
SG-16ET Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 61,333 lbs CAD Icon (for items table)
SW-16ET-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 68,942 lbs CAD Icon (for items table)
SG-16ET-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 68,942 lbs CAD Icon (for items table)
SW-16ET-2 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 68,942 lbs CAD Icon (for items table)
SG-16ET-2 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 68,942 lbs CAD Icon (for items table)
  Results 1 - 22 of 22 1