All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing SW-T & SG-T Series Female Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating > View Items  

Aurora Bearing SW-T & SG-T Series Female Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating

Check up to five results to perform an action.


  • Body - Low carbon steel - electroless nickel plated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Stainless steel - heat treated - PTFE lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SW-8TS.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 16 of 16 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

SW-3T Right Hand .1900 in .312 in .250 in 1.062 in .625 in .562 in 10-32 1,531 lbs CAD Icon (for items table)
SG-3T Left Hand .1900 in .312 in .250 in 1.062 in .625 in .562 in 10-32 1,531 lbs CAD Icon (for items table)
SW-4T Right Hand .2500 in .375 in .281 in 1.312 in .750 in .750 in 1/4-28 2,539 lbs CAD Icon (for items table)
SG-4T Left Hand .2500 in .375 in .281 in 1.312 in .750 in .750 in 1/4-28 2,539 lbs CAD Icon (for items table)
SW-5T Right Hand .3125 in .437 in .344 in 1.375 in .875 in .750 in 5/16-24 3,133 lbs CAD Icon (for items table)
SG-5T Left Hand .3125 in .437 in .344 in 1.375 in .875 in .750 in 5/16-24 3,133 lbs CAD Icon (for items table)
SW-6T Right Hand .3750 in .500 in .406 in 1.625 in 1.000 in .937 in 3/8-24 3,915 lbs CAD Icon (for items table)
SG-6T Left Hand .3750 in .500 in .406 in 1.625 in 1.000 in .937 in 3/8-24 3,915 lbs CAD Icon (for items table)
SW-7T Right Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 4,218 lbs CAD Icon (for items table)
SG-7T Left Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 4,218 lbs CAD Icon (for items table)
SW-8T Right Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 6,660 lbs CAD Icon (for items table)
SG-8T Left Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 6,660 lbs CAD Icon (for items table)
SW-10T Right Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 7,364 lbs CAD Icon (for items table)
SG-10T Left Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 7,364 lbs CAD Icon (for items table)
SW-12T Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs CAD Icon (for items table)
SG-12T Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs CAD Icon (for items table)
  Results 1 - 16 of 16 1