3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore Size d (mm)
Outside Diameter D (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Cr - Dynamic Load Rating (kN)
C0r - Static Load Rating (kN)
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6201H-2RS | N/A 12 mm | N/A 32.000 mm | N/A 10.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 5.78 kN | N/A 2.44 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201H-2RS/F | N/A 12 mm | N/A 32.000 mm | N/A 10.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5.78 kN | N/A 2.44 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201H-ZZ/F | N/A 12 mm | N/A 32.000 mm | N/A 10.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 5.78 kN | N/A 2.44 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201H-2RS/FVSL613 | N/A 12 mm | N/A 32.000 mm | N/A 10.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 5.78 kN | N/A 2.44 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6301H | N/A 12 mm | N/A 37.000 mm | N/A 12.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 8.25 kN | N/A 3.57 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301H/FVSL613 | N/A 12 mm | N/A 37.000 mm | N/A 12.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 8.25 kN | N/A 3.57 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301H-2RS | N/A 12 mm | N/A 37.000 mm | N/A 12.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 8.25 kN | N/A 3.57 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301H-2RS/F | N/A 12 mm | N/A 37.000 mm | N/A 12.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 8.25 kN | N/A 3.57 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301H-ZZ/F | N/A 12 mm | N/A 37.000 mm | N/A 12.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 8.25 kN | N/A 3.57 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301H-2RS/FVSL613 | N/A 12 mm | N/A 37.000 mm | N/A 12.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 8.25 kN | N/A 3.57 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
R8H-2RS/F | N/A 12.7 mm | N/A 28.575 mm | N/A 7.938 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4.35 kN | N/A 1.91 kN | N/A | N/A |
N/A ![]() |
R8H-ZZ/F | N/A 12.7 mm | N/A 28.575 mm | N/A 7.938 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 4.35 kN | N/A 1.91 kN | N/A | N/A |
N/A ![]() |
61902H | N/A 15 mm | N/A 28.000 mm | N/A 7.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 3.67 kN | N/A 1.81 kN | N/A 24000 rpm | N/A 29000 rpm |
N/A ![]() |
61902H/FVSL613 | N/A 15 mm | N/A 28.000 mm | N/A 7.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 3.67 kN | N/A 1.81 kN | N/A 24000 rpm | N/A 29000 rpm |
N/A ![]() |
61902H-2RS | N/A 15 mm | N/A 28.000 mm | N/A 7.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 3.67 kN | N/A 1.81 kN | N/A 24000 rpm | N/A 29000 rpm |
N/A ![]() |
61902H-2RS/F | N/A 15 mm | N/A 28.000 mm | N/A 7.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 3.67 kN | N/A 1.81 kN | N/A 24000 rpm | N/A 29000 rpm |
N/A ![]() |
61902H-ZZ/F | N/A 15 mm | N/A 28.000 mm | N/A 7.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 3.67 kN | N/A 1.81 kN | N/A 24000 rpm | N/A 29000 rpm |
N/A ![]() |
61902H-2RS/FVSL613 | N/A 15 mm | N/A 28.000 mm | N/A 7.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 3.67 kN | N/A 1.81 kN | N/A 24000 rpm | N/A 29000 rpm |
N/A ![]() |
6002H | N/A 15 mm | N/A 32.000 mm | N/A 9.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 4.75 kN | N/A 2.27 kN | N/A 20000 rpm | N/A 30000 rpm |
N/A ![]() |
6002H/FVSL613 | N/A 15 mm | N/A 32.000 mm | N/A 9.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 4.75 kN | N/A 2.27 kN | N/A 20000 rpm | N/A 30000 rpm |
N/A ![]() |
6002H-2RS | N/A 15 mm | N/A 32.000 mm | N/A 9.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 4.75 kN | N/A 2.27 kN | N/A 20000 rpm | N/A 30000 rpm |
N/A ![]() |
6002H-2RS/F | N/A 15 mm | N/A 32.000 mm | N/A 9.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4.75 kN | N/A 2.27 kN | N/A 20000 rpm | N/A 30000 rpm |
N/A ![]() |
6002H-ZZ/F | N/A 15 mm | N/A 32.000 mm | N/A 9.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 4.75 kN | N/A 2.27 kN | N/A 20000 rpm | N/A 30000 rpm |
N/A ![]() |
6002H-2RS/FVSL613 | N/A 15 mm | N/A 32.000 mm | N/A 9.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 4.75 kN | N/A 2.27 kN | N/A 20000 rpm | N/A 30000 rpm |
N/A ![]() |
6202H | N/A 15 mm | N/A 35.000 mm | N/A 11.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 6.49 kN | N/A 2.98 kN | N/A 19000 rpm | N/A 28000 rpm |
N/A ![]() |