3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

101 - 125 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (kN)

C0r - Static Load Rating (kN)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6203H N/A 17 mm N/A 40.000 mm N/A 12.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8.13 kN N/A 3.83 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6203H/FVSL613 N/A 17 mm N/A 40.000 mm N/A 12.000 mm N/A Open N/A Food Grade Solid Lube N/A 8.13 kN N/A 3.83 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6203H-2RS N/A 17 mm N/A 40.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8.13 kN N/A 3.83 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6203H-2RS/F N/A 17 mm N/A 40.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8.13 kN N/A 3.83 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6203H-ZZ/F N/A 17 mm N/A 40.000 mm N/A 12.000 mm N/A Shields N/A Standard Food Safe Grease N/A 8.13 kN N/A 3.83 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6203H-2RS/FVSL613 N/A 17 mm N/A 40.000 mm N/A 12.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8.13 kN N/A 3.83 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6303H N/A 17 mm N/A 47.000 mm N/A 14.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11.56 kN N/A 5.61 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6303H/FVSL613 N/A 17 mm N/A 47.000 mm N/A 14.000 mm N/A Open N/A Food Grade Solid Lube N/A 11.56 kN N/A 5.61 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6303H-2RS N/A 17 mm N/A 47.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11.56 kN N/A 5.61 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6303H-2RS/F N/A 17 mm N/A 47.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11.56 kN N/A 5.61 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6303H-ZZ/F N/A 17 mm N/A 47.000 mm N/A 14.000 mm N/A Shields N/A Standard Food Safe Grease N/A 11.56 kN N/A 5.61 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6303H-2RS/FVSL613 N/A 17 mm N/A 47.000 mm N/A 14.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11.56 kN N/A 5.61 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
R12H-2RS/F N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7.98 kN N/A 4.05 kN N/A N/A N/A CAD
R12H-ZZ/F N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Shields N/A Standard Food Safe Grease N/A 7.98 kN N/A 4.05 kN N/A N/A N/A CAD
61904H N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H/FVSL613 N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Open N/A Food Grade Solid Lube N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-2RS N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-2RS/F N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-ZZ/F N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Shields N/A Standard Food Safe Grease N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-2RS/FVSL613 N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
6004H N/A 20 mm N/A 42.000 mm N/A 12.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 7.98 kN N/A 4.05 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6004H/FVSL613 N/A 20 mm N/A 42.000 mm N/A 12.000 mm N/A Open N/A Food Grade Solid Lube N/A 7.98 kN N/A 4.05 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6004H-2RS N/A 20 mm N/A 42.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 7.98 kN N/A 4.05 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6004H-2RS/F N/A 20 mm N/A 42.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7.98 kN N/A 4.05 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6004H-ZZ/F N/A 20 mm N/A 42.000 mm N/A 12.000 mm N/A Shields N/A Standard Food Safe Grease N/A 7.98 kN N/A 4.05 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
101 - 125 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »