3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

176 - 200 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (kN)

C0r - Static Load Rating (kN)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6007H/FVSL613 N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Open N/A Food Grade Solid Lube N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-2RS N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-2RS/F N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-ZZ/F N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Shields N/A Standard Food Safe Grease N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-2RS/FVSL613 N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6207H N/A 35 mm N/A 72.000 mm N/A 17.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 21.80 kN N/A 12.30 kN N/A 10000 rpm N/A 14000 rpm N/A CAD
6207H/FVSL613 N/A 35 mm N/A 72.000 mm N/A 17.000 mm N/A Open N/A Food Grade Solid Lube N/A 21.80 kN N/A 12.30 kN N/A 10000 rpm N/A 14000 rpm N/A CAD
6207H-2RS N/A 35 mm N/A 72.000 mm N/A 17.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 21.80 kN N/A 12.30 kN N/A 10000 rpm N/A 14000 rpm N/A CAD
6207H-2RS/F N/A 35 mm N/A 72.000 mm N/A 17.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 21.80 kN N/A 12.30 kN N/A 10000 rpm N/A 14000 rpm N/A CAD
6207H-ZZ/F N/A 35 mm N/A 72.000 mm N/A 17.000 mm N/A Shields N/A Standard Food Safe Grease N/A 21.80 kN N/A 12.30 kN N/A 10000 rpm N/A 14000 rpm N/A CAD
6207H-2RS/FVSL613 N/A 35 mm N/A 72.000 mm N/A 17.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 21.80 kN N/A 12.30 kN N/A 10000 rpm N/A 14000 rpm N/A CAD
6307H N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H/FVSL613 N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Open N/A Food Grade Solid Lube N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-2RS N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-2RS/F N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-ZZ/F N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Shields N/A Standard Food Safe Grease N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-2RS/FVSL613 N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6008H N/A 40 mm N/A 68.000 mm N/A 15.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 14.30 kN N/A 9.24 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6008H/FVSL613 N/A 40 mm N/A 68.000 mm N/A 15.000 mm N/A Open N/A Food Grade Solid Lube N/A 14.30 kN N/A 9.24 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6008H-2RS N/A 40 mm N/A 68.000 mm N/A 15.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 14.30 kN N/A 9.24 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6008H-2RS/F N/A 40 mm N/A 68.000 mm N/A 15.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 14.30 kN N/A 9.24 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6008H-ZZ/F N/A 40 mm N/A 68.000 mm N/A 15.000 mm N/A Shields N/A Standard Food Safe Grease N/A 14.30 kN N/A 9.24 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6008H-2RS/FVSL613 N/A 40 mm N/A 68.000 mm N/A 15.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 14.30 kN N/A 9.24 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6208H N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H/FVSL613 N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Open N/A Food Grade Solid Lube N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
176 - 200 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10