3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

226 - 228 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (kN)

C0r - Static Load Rating (kN)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
6210H-2RS/F N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H-ZZ/F N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Shields N/A Standard Food Safe Grease N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H-2RS/FVSL613 N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
226 - 228 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10