3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore Size d (mm)
Outside Diameter D (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Cr - Dynamic Load Rating (kN)
C0r - Static Load Rating (kN)
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
618/8H-2RS | N/A 8 mm | N/A 16.000 mm | N/A 4.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 1.07 kN | N/A 0.47 kN | N/A 40000 rpm | N/A 47000 rpm |
N/A ![]() |
618/8H-2RS/F | N/A 8 mm | N/A 16.000 mm | N/A 4.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 1.07 kN | N/A 0.47 kN | N/A 40000 rpm | N/A 47000 rpm |
N/A ![]() |
R4H-2RS/F | N/A 6.35 mm | N/A 15.875 mm | N/A 4.978 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 1.26 kN | N/A 0.49 kN | N/A | N/A |
N/A ![]() |
R4H-ZZ/F | N/A 6.35 mm | N/A 15.875 mm | N/A 4.978 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 1.26 kN | N/A 0.49 kN | N/A | N/A |
N/A ![]() |
626H-2RS | N/A 6 mm | N/A 19.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2.0 kN | N/A 0.71 kN | N/A 38000 rpm | N/A 45000 rpm |
N/A ![]() |
626H-2RS/F | N/A 6 mm | N/A 19.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2.0 kN | N/A 0.71 kN | N/A 38000 rpm | N/A 45000 rpm |
N/A ![]() |
619/8H-2RS | N/A 8 mm | N/A 19.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 1.9 kN | N/A 0.73 kN | N/A 37000 rpm | N/A 44000 rpm |
N/A ![]() |
619/8H-2RS/F | N/A 8 mm | N/A 19.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 1.9 kN | N/A 0.73 kN | N/A 37000 rpm | N/A 44000 rpm |
N/A ![]() |
61900H | N/A 10 mm | N/A 22.000 mm | N/A 6.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 2.29 kN | N/A 1.02 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900H/FVSL613 | N/A 10 mm | N/A 22.000 mm | N/A 6.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 2.29 kN | N/A 1.02 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900H-2RS | N/A 10 mm | N/A 22.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2.29 kN | N/A 1.02 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900H-2RS/F | N/A 10 mm | N/A 22.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2.29 kN | N/A 1.02 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900H-ZZ/F | N/A 10 mm | N/A 22.000 mm | N/A 6.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 2.29 kN | N/A 1.02 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900H-2RS/FVSL613 | N/A 10 mm | N/A 22.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 2.29 kN | N/A 1.02 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
608H-2RS | N/A 8 mm | N/A 22.000 mm | N/A 7.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2.8 kN | N/A 1.09 kN | N/A 33000 rpm | N/A 39000 rpm |
N/A ![]() |
608H-2RS/F | N/A 8 mm | N/A 22.000 mm | N/A 7.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2.8 kN | N/A 1.09 kN | N/A 33000 rpm | N/A 39000 rpm |
N/A ![]() |
R6H-2RS/F | N/A 9.525 mm | N/A 22.225 mm | N/A 7.142 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2.83 kN | N/A 1.13 kN | N/A | N/A |
N/A ![]() |
R6H-ZZ/F | N/A 9.525 mm | N/A 22.225 mm | N/A 7.142 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 2.83 kN | N/A 1.13 kN | N/A | N/A |
N/A ![]() |
61901H | N/A 12 mm | N/A 24.000 mm | N/A 6.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 2.46 kN | N/A 1.17 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901H/FVSL613 | N/A 12 mm | N/A 24.000 mm | N/A 6.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 2.46 kN | N/A 1.17 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901H-2RS | N/A 12 mm | N/A 24.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2.46 kN | N/A 1.17 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901H-2RS/F | N/A 12 mm | N/A 24.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2.46 kN | N/A 1.17 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901H-ZZ/F | N/A 12 mm | N/A 24.000 mm | N/A 6.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 2.46 kN | N/A 1.17 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901H-2RS/FVSL613 | N/A 12 mm | N/A 24.000 mm | N/A 6.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 2.46 kN | N/A 1.17 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
6000H | N/A 10 mm | N/A 26.000 mm | N/A 8.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 3.89 kN | N/A 1.57 kN | N/A 26000 rpm | N/A 38000 rpm |
N/A ![]() |