3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

76 - 100 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (kN)

C0r - Static Load Rating (kN)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
6003H-2RS/FVSL613 N/A 17 mm N/A 35.000 mm N/A 10.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5.1 kN N/A 2.61 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
61904H N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H/FVSL613 N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Open N/A Food Grade Solid Lube N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-2RS N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-2RS/F N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-ZZ/F N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Shields N/A Standard Food Safe Grease N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
61904H-2RS/FVSL613 N/A 20 mm N/A 37.000 mm N/A 9.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5.42 kN N/A 2.95 kN N/A 19000 rpm N/A 22000 rpm N/A CAD
6202H N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H/FVSL613 N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Open N/A Food Grade Solid Lube N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-2RS N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-2RS/F N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-ZZ/F N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Shields N/A Standard Food Safe Grease N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-2RS/FVSL613 N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6300H N/A 10 mm N/A 35.000 mm N/A 11.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6.89 kN N/A 2.98 kN N/A 20000 rpm N/A 29000 rpm N/A CAD
6300H/FVSL613 N/A 10 mm N/A 35.000 mm N/A 11.000 mm N/A Open N/A Food Grade Solid Lube N/A 6.89 kN N/A 2.98 kN N/A 20000 rpm N/A 29000 rpm N/A CAD
6300H-2RS N/A 10 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6.89 kN N/A 2.98 kN N/A 20000 rpm N/A 29000 rpm N/A CAD
6300H-2RS/F N/A 10 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6.89 kN N/A 2.98 kN N/A 20000 rpm N/A 29000 rpm N/A CAD
6300H-ZZ/F N/A 10 mm N/A 35.000 mm N/A 11.000 mm N/A Shields N/A Standard Food Safe Grease N/A 6.89 kN N/A 2.98 kN N/A 20000 rpm N/A 29000 rpm N/A CAD
6300H-2RS/FVSL613 N/A 10 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6.89 kN N/A 2.98 kN N/A 20000 rpm N/A 29000 rpm N/A CAD
6301H N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H/FVSL613 N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Open N/A Food Grade Solid Lube N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-2RS N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-2RS/F N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-ZZ/F N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Shields N/A Standard Food Safe Grease N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-2RS/FVSL613 N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
76 - 100 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »