3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore Size d (mm)
Outside Diameter D (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Cr - Dynamic Load Rating (kN)
C0r - Static Load Rating (kN)
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
6305H/FVSL613 | N/A 25 mm | N/A 62.000 mm | N/A 17.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 17.51 kN | N/A 9.52 kN | N/A 12000 rpm | N/A 17000 rpm |
N/A ![]() |
6305H-2RS | N/A 25 mm | N/A 62.000 mm | N/A 17.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 17.51 kN | N/A 9.52 kN | N/A 12000 rpm | N/A 17000 rpm |
N/A ![]() |
6305H-2RS/F | N/A 25 mm | N/A 62.000 mm | N/A 17.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 17.51 kN | N/A 9.52 kN | N/A 12000 rpm | N/A 17000 rpm |
N/A ![]() |
6305H-ZZ/F | N/A 25 mm | N/A 62.000 mm | N/A 17.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 17.51 kN | N/A 9.52 kN | N/A 12000 rpm | N/A 17000 rpm |
N/A ![]() |
6305H-2RS/FVSL613 | N/A 25 mm | N/A 62.000 mm | N/A 17.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 17.51 kN | N/A 9.52 kN | N/A 12000 rpm | N/A 17000 rpm |
N/A ![]() |
6009H | N/A 45 mm | N/A 75.000 mm | N/A 16.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 17.8 kN | N/A 12.1 kN | N/A 9100 rpm | N/A 13000 rpm |
N/A ![]() |
6009H/FVSL613 | N/A 45 mm | N/A 75.000 mm | N/A 16.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 17.8 kN | N/A 12.1 kN | N/A 9100 rpm | N/A 13000 rpm |
N/A ![]() |
6009H-2RS | N/A 45 mm | N/A 75.000 mm | N/A 16.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 17.8 kN | N/A 12.1 kN | N/A 9100 rpm | N/A 13000 rpm |
N/A ![]() |
6009H-2RS/F | N/A 45 mm | N/A 75.000 mm | N/A 16.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 17.8 kN | N/A 12.1 kN | N/A 9100 rpm | N/A 13000 rpm |
N/A ![]() |
6009H-ZZ/F | N/A 45 mm | N/A 75.000 mm | N/A 16.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 17.8 kN | N/A 12.1 kN | N/A 9100 rpm | N/A 13000 rpm |
N/A ![]() |
6009H-2RS/FVSL613 | N/A 45 mm | N/A 75.000 mm | N/A 16.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 17.8 kN | N/A 12.1 kN | N/A 9100 rpm | N/A 13000 rpm |
N/A ![]() |
6207H | N/A 35 mm | N/A 72.000 mm | N/A 17.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 21.80 kN | N/A 12.30 kN | N/A 10000 rpm | N/A 14000 rpm |
N/A ![]() |
6207H/FVSL613 | N/A 35 mm | N/A 72.000 mm | N/A 17.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 21.80 kN | N/A 12.30 kN | N/A 10000 rpm | N/A 14000 rpm |
N/A ![]() |
6207H-2RS | N/A 35 mm | N/A 72.000 mm | N/A 17.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 21.80 kN | N/A 12.30 kN | N/A 10000 rpm | N/A 14000 rpm |
N/A ![]() |
6207H-2RS/F | N/A 35 mm | N/A 72.000 mm | N/A 17.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 21.80 kN | N/A 12.30 kN | N/A 10000 rpm | N/A 14000 rpm |
N/A ![]() |
6207H-ZZ/F | N/A 35 mm | N/A 72.000 mm | N/A 17.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 21.80 kN | N/A 12.30 kN | N/A 10000 rpm | N/A 14000 rpm |
N/A ![]() |
6207H-2RS/FVSL613 | N/A 35 mm | N/A 72.000 mm | N/A 17.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 21.80 kN | N/A 12.30 kN | N/A 10000 rpm | N/A 14000 rpm |
N/A ![]() |
6306H | N/A 30 mm | N/A 72.000 mm | N/A 19.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 22.61 kN | N/A 12.75 kN | N/A 10000 rpm | N/A 15000 rpm |
N/A ![]() |
6306H/FVSL613 | N/A 30 mm | N/A 72.000 mm | N/A 19.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 22.61 kN | N/A 12.75 kN | N/A 10000 rpm | N/A 15000 rpm |
N/A ![]() |
6306H-2RS | N/A 30 mm | N/A 72.000 mm | N/A 19.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 22.61 kN | N/A 12.75 kN | N/A 10000 rpm | N/A 15000 rpm |
N/A ![]() |
6306H-2RS/F | N/A 30 mm | N/A 72.000 mm | N/A 19.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 22.61 kN | N/A 12.75 kN | N/A 10000 rpm | N/A 15000 rpm |
N/A ![]() |
6306H-ZZ/F | N/A 30 mm | N/A 72.000 mm | N/A 19.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 22.61 kN | N/A 12.75 kN | N/A 10000 rpm | N/A 15000 rpm |
N/A ![]() |
6306H-2RS/FVSL613 | N/A 30 mm | N/A 72.000 mm | N/A 19.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 22.61 kN | N/A 12.75 kN | N/A 10000 rpm | N/A 15000 rpm |
N/A ![]() |
6010H | N/A 50 mm | N/A 80.000 mm | N/A 16.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 18.5 kN | N/A 13.3 kN | N/A 8300 rpm | N/A 12000 rpm |
N/A ![]() |
6010H/FVSL613 | N/A 50 mm | N/A 80.000 mm | N/A 16.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 18.5 kN | N/A 13.3 kN | N/A 8300 rpm | N/A 12000 rpm |
N/A ![]() |