3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

51 - 75 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (kN)

C0r - Static Load Rating (kN)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
6306H-2RS N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6306H-2RS/F N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6306H-ZZ/F N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Shields N/A Standard Food Safe Grease N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6306H-2RS/FVSL613 N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6007H N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H/FVSL613 N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Open N/A Food Grade Solid Lube N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-2RS N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-2RS/F N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-ZZ/F N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Shields N/A Standard Food Safe Grease N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6007H-2RS/FVSL613 N/A 35 mm N/A 62.000 mm N/A 14.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13.6 kN N/A 8.24 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6206H N/A 30 mm N/A 62.000 mm N/A 16.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 16.50 kN N/A 9.07 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6206H/FVSL613 N/A 30 mm N/A 62.000 mm N/A 16.000 mm N/A Open N/A Food Grade Solid Lube N/A 16.50 kN N/A 9.07 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6206H-2RS N/A 30 mm N/A 62.000 mm N/A 16.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 16.50 kN N/A 9.07 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6206H-2RS/F N/A 30 mm N/A 62.000 mm N/A 16.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 16.50 kN N/A 9.07 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6206H-ZZ/F N/A 30 mm N/A 62.000 mm N/A 16.000 mm N/A Shields N/A Standard Food Safe Grease N/A 16.50 kN N/A 9.07 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6206H-2RS/FVSL613 N/A 30 mm N/A 62.000 mm N/A 16.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 16.50 kN N/A 9.07 kN N/A 11000 rpm N/A 16000 rpm N/A CAD
6305H N/A 25 mm N/A 62.000 mm N/A 17.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 17.51 kN N/A 9.52 kN N/A 12000 rpm N/A 17000 rpm N/A CAD
6305H/FVSL613 N/A 25 mm N/A 62.000 mm N/A 17.000 mm N/A Open N/A Food Grade Solid Lube N/A 17.51 kN N/A 9.52 kN N/A 12000 rpm N/A 17000 rpm N/A CAD
6305H-2RS N/A 25 mm N/A 62.000 mm N/A 17.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 17.51 kN N/A 9.52 kN N/A 12000 rpm N/A 17000 rpm N/A CAD
6305H-2RS/F N/A 25 mm N/A 62.000 mm N/A 17.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 17.51 kN N/A 9.52 kN N/A 12000 rpm N/A 17000 rpm N/A CAD
6305H-ZZ/F N/A 25 mm N/A 62.000 mm N/A 17.000 mm N/A Shields N/A Standard Food Safe Grease N/A 17.51 kN N/A 9.52 kN N/A 12000 rpm N/A 17000 rpm N/A CAD
6305H-2RS/FVSL613 N/A 25 mm N/A 62.000 mm N/A 17.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17.51 kN N/A 9.52 kN N/A 12000 rpm N/A 17000 rpm N/A CAD
6006H N/A 30 mm N/A 55.000 mm N/A 13.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11.20 kN N/A 6.62 kN N/A 12000 rpm N/A 18000 rpm N/A CAD
6006H/FVSL613 N/A 30 mm N/A 55.000 mm N/A 13.000 mm N/A Open N/A Food Grade Solid Lube N/A 11.20 kN N/A 6.62 kN N/A 12000 rpm N/A 18000 rpm N/A CAD
6006H-2RS N/A 30 mm N/A 55.000 mm N/A 13.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11.20 kN N/A 6.62 kN N/A 12000 rpm N/A 18000 rpm N/A CAD
51 - 75 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »